2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CH-03CRB-125-SW-TP01

Expand Table
EN
1/5
Part Number
PN
Series
SER
Fastening Type
MO
Fastening Size
SIZE
Expanding Adapter Stem
AD
Wheel Diameter
D [INCH]
Tread Width
W [INCH]
Wheel Type
TT
Capacity
CAP [lbs]
Brake Type
BR
Mount Height
H [INCH]
Swivel Radius
R [INCH]
Bearing Type
WB
Thread Guard
TG
1
CH-03CRB-125-SW-TP01
Chrome Hospital (CH)
Top Plate Swivel
3 5/8" x 2 1/2"
N/A
3.000
1 1/4
Conductive Rubber
190
Without Lock
4 7/16
2 29/32
Annular Ball
Without Thread Guards
Visa komprimerad display (1 konfigurerbar produkt)
ShorttextChrome Medical Cart and Hospital Caster
Sista förändringen19.05.2023 08:46:10
Enhet
Nyckelord

Klassificeringar

CNS

CNSERPBASE Object Properties